Pressure Gauge Oil Type 63mm.x7barx1/4" Back Connector (with Flange) SUMO

Brand :
SUMO
Caution
Product Description
Measures pressure 0-7 bar or 0-102 psi, BSPT 1/4" thread, dial size 63 mm
Product Overview
- Oil type pressure gauge, inside the dial there is oil to prevent the needle from sticking
- The service life is longer than the dry type because there is no problem with the needle sticking over the long term
- The housing is made of stainless steel, durable and rust-free, and the flange can be removed
- The dial is made of polycarbonate, very hard and scratch resistant
- Displays values in bar (SI system) and PSI and lbf/in², pounds per square inch
- Kgf/cm², kilogram-force per square centimeter (metric system), commonly called kilo
Specifications Table
| Part Number | GMPGSULIQCBS06300702 |
| Housing Material | Stainless steel |
| Dial Material | Polycarbonate |
| Dial | 63 mm |
| Measuring Range | 0-7 bar / 0-102 psi |
| Thread | BSPT 1/4 inch |
| Flange | Removable |