Magnetic Spirit Level 9", Model MS230 SUMO

Brand :
SUMO
Caution
Product Description
Viewing windows for 2 vials, measures level in both horizontal and vertical planes, with accuracy
Product Overview
- Magnetic power up to 2 times greater, adheres well to steel surfaces
- Comes with 2 vials for measuring horizontal and vertical planes
- Good-quality clear green vials that do not become cloudy, making it possible to measure levels correctly and accurately
- Comes with a magnetic strip on the bottom that increases the efficiency of adhering well to steel surfaces
- The top and the underside of the level base are ground smooth for evenness in measurement
- The end caps on both sides have protective rubber covers, for strength and excellent shock resistance
Specifications Table
| Part Number | GMLVSM090230 |
| Model | MS230 |
| Size | 9 inch |
| Accuracy | 0.5 mm/m |
| Number of Vials | 2 |