Magnetic Strip Torpedo Level 9", Model TL230A SUMO

Brand :
SUMO
Caution
Product Description
Viewing windows for 3 vials, measures level in both horizontal and vertical planes, with accuracy
Product Overview
- Magnetic torpedo level
- Makes measuring horizontal, vertical, and 45° angles easy, with high accuracy
- Can be used for both professional trade work and DIY work
- Measures horizontal, vertical, and 45° angles in a single unit
- High accuracy 1.0 mm/m, suitable for work requiring precision
- ABS plastic frame material, strong, lightweight, rust-free
- Clear green vials, clearly visible, easy to read
- Magnetic strip on the bottom helps attach firmly to metal surfaces, convenient to use
Specifications Table
| Part Number | GMLVMT09TL230A |
| Model | TL230A |
| Frame Material | ABS plastic |
| Size | 9 inch |
| Accuracy | 1.0 mm/m |