Tape Measure Feng Shui Magnetic Hook 5m, Model FT5019 SUMO

Brand :
SUMO
Caution
Product Description
Feng Shui measuring tape, magnetic hook, nylon-coated tape, automatic lock system
Product Overview
- Feng Shui measuring tape, magnetic tip, measuring tape with 5 layers of nylon coating, comes with an automatic lock system
- Certified by the Central Bureau of Weights and Measures, stamped with the Garuda certification mark
- Extra-thick tape 0.14 mm, equal to buying up to 5 ordinary tape measures
- Steel wire inside binds the two sides of the tape measure frame together, helping extend the service life
- Reduces impact when the tape retracts
- Comes with a pocket clip and a wrist strap, convenient to use
Specifications Table
| Part Number | GMMTHSUMFT5019 |
| Model | FT5019 |
| Material | ABS coated with UV Chromed, rubber covered |
| Length | 5 m |
| Tape Thickness | 0.14 mm |