Temperature Gauge 2", Model TC207-200C SUMO, Back Connector

Brand :
SUMO
Caution
Product Description
Can measure temperature from 0-200 °C or 400 °F, BSPT 1/4" thread
Product Overview
- Can measure temperature from 0-200 °C or 400 °F
- The frame material is made of 304 Stainless Steel metal with a back-connection thread, so it does not rust
- The dial and the temperature pointer needle are made of aluminum
- The temperature needle can be adjusted at the Reset button on the bottom of the gauge in case the needle does not show the actual value
- Used to measure the temperature of water, oil, steam, air, oven temperature, or various furnaces, etc.
- The dial lens is made of glass
- Certified to the ISO9001:2008 standard
Specifications Table
| Part Number | GMBTSUT2200C |
| Model | TC207-200C |
| Frame Material | 304 Stainless steel |
| Dial Material | Aluminum |
| Lens Material | Glass |
| Dial | 2 inch |
| Measuring Range | 0-200 °C / 400 °F |
| Thread | BSPT 1/4 inch |
| Connection | Back |