Die Grinder 3mm Arbor Model 930 SUMO

Brand :
SUMO
Caution
Product Description
3 mm Die Grinder Model 930 SUMO, 140 W, 30000 RPM.
Product Overview
- 3 mm shaft Die grinder, model 930, with copper wire motor coated with highest-grade varnish, Class N, heat resistant up to 200°C
- Double insulation, tested at 4000 V, safe to use
Specifications Table
| Part Number | 930 |
| Model | 930 |
| Motor Power | 140 W |
| Maximum Speed | 30000 RPM |
| Power Cord Length | 170 cm |
| Chuck Size | 3 mm |