Heat Gun Model HG1600 SUMO

Brand :
SUMO
Caution
Product Description
Heat Gun Model HG1600 SUMO, 240 V, 1600 W, maximum airflow 500 L/min, maximum temperature 500°C.
Product Overview
- Suitable for paint stripping, polishing, shaping, welding, heat shrinking, acrylic work, electrical wire welding, heat shrink plastic film wrapping, car window film application, etc.
- Heat Gun, model HG1600
- Temperature adjustable to 2 levels
- Hot air nozzle delivers consistent strong airflow
- Safe to use with overheat protection system and rear heat dissipation system
- Compliant with European safety standard (CE standard)
Specifications Table
| Part Number | HG1600 |
| Model | HG1600 |
| Power | 1600 W |
| Voltage | 220 - 240 V |
| Temperature Range | 350 / 500 °C |
| Maximum Air Volume | 500 L/min |