Brushless Cordless Hammer Drill Model CD009 SUMO

Brand :
SUMO
Caution
Product Description
Brushless Cordless Hammer Drill 16 V Model CD009 SUMO, maximum torque 60 N.m, maximum chuck size 10 mm. Comes with 2 battery packs.
Product Overview
- Brushless Cordless Hammer Drill with 3 operating systems: hammer drilling, standard drilling, and screw tightening
- Comes with 2-speed gear
- LED light for working in dark areas
- Comes with 2 Li-ion 16 V 2.0 Ah batteries
Specifications Table
| Part Number | CD009 |
| Model | CD009 |
| Battery | Li-ion 16 V 2.0 Ah |
| Maximum Torque | 60 N.m |
| Torque Setting | 24+1 |
| Impact Rate | 0-25600 IPM |
| Speed | 0-480 / 0-1600 RPM |
| Chuck Size | 10 mm |
| Weight | 1.25 kg |