Cordless Drill Model CD007 SUMO

Brand :
SUMO
Caution
Product Description
Cordless Drill 12 V Model CD007 SUMO, 10 mm chuck size, torque 25 N.m, maximum speed 1500 RPM.
Product Overview
- 3 functions: wood drilling, steel drilling, and screw tightening
- Torque adjustment ring 25+1, 2-speed gear
- On/off switch with variable speed control
- Machine body made from engineering plastic, strong, durable, flame-retardant, and high-heat-resistant
- Battery compatible with MAKITA
- Comes with 2 Li-ion 12 V 1.5 Ah batteries
- Lightweight at only 970 g
Specifications Table
| Part Number | CD007 |
| Model | CD007 |
| Battery | Li-ion 12 V 1.5 Ah |
| Torque | 25 N.m |
| Torque Setting | 25+1 |
| Speed | 0-400 / 0-1500 RPM |
| Chuck Size | 10 mm |
| Weight | 970 g |