3" DA Polisher Model P112 SUMO

Brand :
SUMO
Caution
Product Description
3-inch DA Polisher Model P112 SUMO, 540 W, maximum speed 6500 OPM, 5 m cable.
Product Overview
- 3-inch DA polisher, model P112, compact
- 6-speed electronic gear, constant speed that does not decrease during use
- CNC-machined eccentric system for greater precision and efficiency, providing comfort during use with no vibration felt
Specifications Table
| Part Number | P112 |
| Model | P112 |
| Power | 540 W |
| Maximum Power | 810 W |
| Gear | 6 speed |
| Machine Size | 55 mm |
| Power Cord Length | 5 m |
| Weight | 1.4 kg |