Hairline Sander Model DP1809 SUMO

Brand :
SUMO
Caution
Product Description
4-inch Hairline Sander Model DP1809 SUMO, 1300 W, 6-speed variable 900–3700 RPM.
Product Overview
- Wide surface coverage on workpieces, fast polishing
- 4-inch hairline sander, model DP1809, features an electronic VTC system with constant speed and soft start
- Equipped with double insulation electrical protection system
- Carbon brushes can be easily replaced from the outside
- Compatible with hairline polishing rollers, synthetic fiber mixed with sandpaper rollers, clean & strip disc, wire brush rollers, PTX sandpaper rollers, and PTX Roller in size 4 inch
Specifications Table
| Part Number | DP1809 |
| Model | DP1809 |
| Speed | 900 - 3700 RPM |
| Speed Levels | 6 levels |
| Cross-Section | 120 mm |
| Tilt Angle | 30 degrees |