Petrol Generator Model GS2 SUMO

Brand :
SUMO
Caution
Product Description
Compact Petrol Generator 220 V Model GS2 SUMO, 100% copper motor, maximum power output 750 W, stable power output, compact size.
Product Overview
- Generates electricity with a 2.0 HP engine and 100% copper motor
- Delivers 200 V power at 50 Hz frequency with high stability
- Compact design, weighing only 16 kg, emphasizing portability
- Features a structure designed to help protect against impacts and increase durability
- Uses Gasoline 91 or 95
Specifications Table
| Part Number | GS2 |
| Model | GS2 |
| Engine Power | 2.0 HP |
| Output Voltage | 200 V |
| Frequency | 50 Hz |
| Rated Power Output | 650 W |
| Maximum Power Output | 750 W |
| Fuel Type | Gasoline 91 or 95 |
| Fuel Tank Capacity | 4 L |
| Continuous Operation Time | 5 hr |
| Weight | 16 kg |