Battery Charger 21V 2.0A MCU SUMO

Brand :
SUMO
Caution
Product Description
Battery Charger 21 V 2.0 A MCU CHARGE, fast full charge, safe for every use, durable, reliable with every charge.
Product Overview
- 21 V 2.0 A MCU battery charger, fully charges within 60 minutes
- Features an MCU (Micro Control Unit) system for automatic voltage and current control
- Automatic charging cut-off when battery is full, safe for the device
- Charging status indicator light, red–green, clear and easy to understand
- Compatible with SUPER POWER (SOFTWARE) lithium battery model only for maximum compatibility
- Well-designed heat dissipation, prevents overheating during charging
Specifications Table
| Part Number | 21V2AMCU |
| Output Voltage | 21 V |
| Charging Current | 2.0 A |