Battery Charger 17.5V 3.6A FP SUMO

Brand :
SUMO
Caution
Product Description
Battery Charger 17.5 V 3.6 A FP, designed for fast, safe charging with auto-shutoff when fully charged, overload and overheat protection. Heat-resistant plastic housing, strong, lightweight, and portable.
Product Overview
- Designed for fast and safe charging with automatic cut-off when fully charged
- Compatible with 17.5 V FP lithium batteries only for maximum compatibility
- Comes with a 2-color indicator light (red–green) to clearly show charging status
- Automatic voltage and current control system (Smart Control) prevents overcharge and overheating
- Heat-resistant plastic structure, strong, lightweight, and compact for easy portability
Specifications Table
| Part Number | 175V36AFP |
| Output Voltage | 17.5 V |
| Charging Current | 3.6 A |