30L Wet/Dry Vacuum SUMO

Brand :
SUMO
Caution
Product Description
30 L Wet/Dry Vacuum SUMO, 2-blade copper motor, 1200 W, grade 410 stainless steel tank, 30 L capacity, rust-resistant.
Product Overview
- Dual-impeller copper motor for good heat dissipation, resulting in a longer motor service life, with continuous operation of up to 600 hours
- Tank made from Grade 410 stainless steel, corrosion-resistant and rust-proof
- Uses a HEPA filter that filters dust down to 0.3 microns
Specifications Table
| Part Number | PTVCWDVC030 |
| Tank Capacity | 30 L |
| Voltage | 220 V |
| Frequency | 50 Hz |
| Power | 1200 W |
| Airflow | 28.3 L/s |
| Suction Force | 17 kPa |
| Tank Size | 320 mm |
| Hose Size | 32 mm |
| Noise Level | 82 dB |
| Power Cord | 5 m × 0.75 |
| Weight | 9.8 kg |