12L Wet/Dry Vacuum SUMO

Brand :
SUMO
Caution
Product Description
12 L Wet/Dry Vacuum SUMO, 3-in-1: vacuuming, water suction, and blowing. Single aluminum motor, suction power 16 kPa, blowing force 26.6 L/s.
Product Overview
- 3-in-1 functionality: vacuums both dry and wet dirt, and blows air, usable on all surfaces including carpet, upholstery, wood floors, and tiles
- Compact size, minimal footprint, lightweight structure, easy to move, and increased cleaning maneuverability
- Comes with a HEPA filter that filters dust down to 0.3 microns
- The filter element can be washed and reused, no need to replace the filter after every use
Specifications Table
| Part Number | PTVCWDVC012 |
| Tank Capacity | 12 L |
| Airflow | 26.6 L/s |
| Suction Force | 16 kPa |
| Tank Size | 250 mm |
| Hose Size | 32 mm |
| Noise Level | 80 dB |
| Power Cord | 2 × 0.75 mm² × 3.5 m |
| Weight | 3.9 kg |