Cordless Air Blower Model DC26 SUMO

Brand :
SUMO
Caution
Product Description
Cordless Battery Air Blower 21 V Model DC26 SUMO, maximum speed up to 19000 RPM, airflow 56 m/s.
Product Overview
- Cordless Air Blower for general cleaning work, technical work, or blowing dust in tight spaces
- Cordless Air Blower, model DC26, powered by a powerful motor for strong and continuous airflow
- Airflow is adjustable to suit needs
- Efficiently blows away dust, wood shavings, or leaves
- Covers a wide work area
- Cordless use for convenient operation
- Battery-powered blower body, model DC26, lightweight, comfortable grip, easy to move and use
Specifications Table
| Part Number | DC26 |
| Model | DC26 |
| Motor | Brushed |
| Speed | 19000 RPM |
| Maximum Air Speed | 56 m/s |
| Air Volume | 2.6 m³/min |
| Battery | Li-ion 21 V / 2.0 Ah |