80L Wet/Dry Vacuum SUMO

Brand :
SUMO
Caution
Product Description
3-motor 80 L Wet/Dry Vacuum SUMO, grade 410 stainless steel tank, rust-resistant, HEPA filter, filters dust down to 0.3 microns.
Product Overview
- Powered by 3 dual-impeller copper motors for good heat dissipation and longer service life
- Maximum continuous operation of up to 600 hours
- Tank made from Grade 410 stainless steel, corrosion-resistant and rust-proof
- HEPA filter that filters dust down to 0.3 microns
Specifications Table
| Part Number | PTVCWDVC080 |
| Tank Capacity | 80 L |
| Voltage | 220 V |
| Frequency | 50 Hz |
| Power | 3000 W |
| Maximum Airflow | 50 L/s |
| Maximum Suction Force | 19 kPa |
| Tank Size | 395 mm |
| Hose Size | 38 mm |
| Noise Level | 82 dB |
| Weight | 25 kg |