Electric Wire Rope Hoist Model PA800 SUMO

Brand :
SUMO
Caution
Product Description
800 kg Electric Wire Rope Hoist Model PA800 SUMO, for cargo lifting and moving, including construction, industrial factories, machine shops, seafood processing plants, and auto repair shops.
Product Overview
- Easy to install, lightweight, suitable for various cargo lifting and moving such as construction work, industrial plant work, machine shops, seafood processing factories, auto repair shops, and other cargo transport within the weight limit
- Recommended for vertical use only
- Do not use the electric wire rope hoist for passenger transport or carrying people as it may cause danger
Specifications Table
| Part Number | PA800 |
| Model | PA800 |
| Single Hook Maximum Lifting Height | 18 m |
| Double Hook Maximum Lifting Height | 9 m |
| Power Cord Length | 0.65 m |
| Switch Cable Length | 1.5 m |