Electric Demolition Hammer Model DM20 SUMO

Brand :
SUMO
Caution
Product Description
Electric Demolition Hammer Model DM20 SUMO, impact energy 20 J, 3600 IPM, 1500 W, 2 m cable.
Product Overview
- Specially designed for chiseling mortar and concrete
- 100% copper wire motor, supports maximum operating temperature of 220 degrees
- Compatible with standard HEX. Ø17 mm chisel bits
- Auxiliary handle adjustable 360 degrees for easier user control and operation
Specifications Table
| Part Number | DM20 |
| Model | DM20 |
| Power | 1500 W |
| Voltage | 220 V |
| Frequency | 50 Hz |
| Impact Energy | 20 J |
| Impacts per Minute | 3600 IPM |
| Vibration | 15.9 m/s² |
| HEX. Chisel Bit | Ø17 mm |
| Machine Size | 49 × 11 × 26 cm |
| Weight | 7.2 kg |