Handheld Concrete Vibrator with Hose 1300W Model 9135 SUMO

Brand :
SUMO
Caution
Product Description
Electric Handheld Concrete Vibrator Model 9135 SUMO, 1300 W, vibrator head Ø38 mm, thread Ø48×1.2 mm, vibrator hose length 1.5 m.
Product Overview
- Front cover made from high-quality aluminum, highly strong and durable, resistant to vibration
- Large operating switch for comfortable use
- Switch lock button for continuous operation, reduces fatigue
- Power cable and connectors with double insulation to help prevent electrical leakage during operation
- Firm grip handle, ergonomically designed to reduce fatigue
- Armature made from cold-rolled high-silicon steel
Specifications Table
| Part Number | 9135 |
| Model | 9135 |
| Power | 1300 W |
| Spiral | Ø48 × 1.2 mm |
| Line of Vibrators | 1.5 m |
| Head Vibrators | Ø38 mm |
| Power Cord Length | 1.5 m |