3-in-1 Metal Detector Model LA101 SUMO

Brand :
SUMO
Caution
Product Description
3-in-1 Wall Scanner Model LA-101 SUMO, detects metal, wood, and wires in walls, floors, or ceilings, detects up to 50 mm deep, 3-level sensitivity adjustment.
Product Overview
- Detects metal, wood, and wiring via electronic signal, usable on walls, floors, and ceilings
- Suitable for locating metal inside walls (dry), such as nails, wood, or live wires, before drilling
- Features an audible alert function when an object is detected beneath the wall surface
- Detection depth adjustable to 3 levels
Specifications Table
| Part Number | LA101 |
| Model | LA-101 |
| Wood / Metal Detection Depth | 0-1½ inch (38 mm) |
| Wire Detection Depth (110VAC) | 0-2 inch (50 mm) |
| Operating Temperature | 32°F - 122°F (0°C - 50°C) |
| Storage Temperature | 14°F - 140°F (-10°C - 60°C) |