5-Line 6-Point Green Laser Level Model GR-5630 SUMO

Brand :
SUMO
Caution
Product Description
5-Line 6-Point Green Laser Level Model GR-5630 SUMO, laser power 30 mW, working range up to 30 m.
Product Overview
- Green laser level light, 5-line 6-point type, rotating 360 degrees all around, usable up to 30 m
- Luminous bubble level on top of the control panel, easy to see in the dark
- Laser beam lock system
- Alert system activates when the laser level changes beyond ±3 degrees
- Intelligent Chip control panel for added convenience, all functions adjustable by fingertip touch
Specifications Table
| Part Number | GR-5630 |
| Model | GR-5630 |
| Laser Line Count | 5 lines 6 points |
| Laser Color | Green |
| Laser Power | 30 mW |
| Wavelength | 515 nm |
| Operating Range | 30 m |
| Operating Angle | 360 degrees |
| Warning Alert | ±3 degrees |