Switch for Electric Wire Rope Hoist SUMO

Brand :
SUMO
Caution
Product Description
Electric Hoist Switch, Mini Hoist Switch for electric wire rope hoists. Compatible with electric hoists PA600, PA800, PA1000.
Product Overview
- Switch for Electric Wire Rope Hoist for controlling the operation of the electric wire rope hoist
- Study the operating instructions thoroughly before use
Specifications Table
| Part Number | TLHOELSPPASW |
| Size | 15.5 × 5.5 cm |
| Power Cord Length | 165 cm |
| Weight | 600 g |