Battery Charging Cable for Cordless Hammer Drill Model CD009 SUMO

Brand :
SUMO
Caution
Product Description
Battery Charging Cable for Cordless Hammer Drill Model CD009 SUMO.
Product Overview
- Battery charging cable for charging cordless impact drill, model CD009
Specifications Table
| Part Number | PTSUSPCD009CH |
| Input Voltage | 100-240 V AC 50 Hz |
| Output Voltage | 16 V DC |
| Product Size | 12 × 8 × 5 cm |
| Weight | 106 g |