Demolition Hammer Model T85 SUMO

Brand :
SUMO
Caution
Product Description
65 J Demolition Hammer Model T85 SUMO, 1800 W motor, impact energy 65 J, impact rate 1900 BPM.
Product Overview
- Made from high-quality aluminum, strong, durable but lightweight, and good heat dissipation
- Handle features a dual suspension system to reduce vibration and impact on the wrist, reducing fatigue during use
- D-handle for agile operation, with an auxiliary handle at the neck adjustable 360° for convenient use
- Compatible with HEX. Ø30 mm chisel bits, maximum size
Specifications Table
| Part Number | T85 |
| Model | T85 |
| Power | 1800 W |
| Voltage | 220 V |
| Frequency | 50 Hz |
| Impact Energy | 65.0 J |
| Impacts per Minute | 1900 IPM |
| Vibration | 17.98 m/s² |
| Maximum HEX. Chisel Bit | Ø30 mm |
| Machine Size | 27 × 77 × 11.5 cm |
| Weight | 16.3 kg |