Rotary Hammer Model RH628 SUMO

Brand :
SUMO
Caution
Product Description
28 mm SDS Plus Rotary Hammer Model RH628 SUMO, 850 W, impact energy 3.2 J, impact rate 5000 IPM.
Product Overview
- Comes with 3 operating functions: standard drilling, hammer drilling, and chisel drilling
- SDS plus system uses slots and bearings to hold the drill bit instead of a traditional keyed chuck as used on regular drills, delivering full impact force to the drill bit
- Low vibration to reduce fatigue during prolonged use
- Drill body made from engineering plastic, strong, durable, and flame-retardant
Specifications Table
| Part Number | RH628 |
| Model | RH628 |
| Power | 850 W |
| Voltage | 220 V |
| Frequency | 50 Hz |
| Speed | 1250 RPM |
| Impact Speed | 5000 IPM |
| Impact Energy | 3.2 J |
| Machine Size | 40.6 × 8.6 × 21 cm |
| Weight | 3.2 kg |