Die Grinder 1–6mm Arbor Model DG916 SUMO

Brand :
SUMO
Caution
Product Description
6 mm Die Grinder Model DG916 SUMO, 6-speed variable, maximum speed 26000 RPM, suitable for a wide range of applications.
Product Overview
- Straight die grinder with three-jaw chuck
- Interchangeable polishing head for various DIY tasks, especially for speed-controlled work on small and narrow workpieces
- Compact body, lightweight
- Wide ventilation slots for effective heat dissipation, no overheating during use, continuous operation
- CE certified
Specifications Table
| Part Number | DG916 |
| Model | DG916 |
| Power | 280 W |
| Speed Levels | 6 levels |
| Speed | 11000 - 26000 RPM |
| Shank Size | 1 - 6 mm |
| Accessories | 27 pieces |
| Voltage | 220 - 240 V (50 Hz) |
| Weight | 950 g |