Portable Cordless Tire Inflator Model TI65 SUMO

Brand :
SUMO
Caution
Product Description
Portable Cordless Tire Inflator, maximum air pressure 150 PSI, fast inflation at 15 L/min, with auto-shutoff when fully inflated and pressure check function.
Product Overview
- Compatible with cars, motorcycles, bicycles, and balls
- Fast and instant inflation
- High accuracy
- Comes with an automatic air pressure monitoring system with a clear display
- Features an automatic cut-off system when fully inflated to prevent overpressure
- Waterproof and dustproof IP65, durable, ready for any situation, inflates even in rain
- Digital LED display, easy to read, clear, and accurate for precise pressure setting without error
- Powerful and easy to carry, compact design, small size, easy to store, take anywhere
- Complete set of accessories covering car tires, bicycles, and sports equipment
- 3-mode flashlight: illumination light, emergency warning light, and SOS mode for requesting assistance
- Features a USB Output port for charging phones
Specifications Table
| Part Number | TI65 |
| Model | TI65 |
| Maximum Air Pressure | 150 PSI |
| Air Flow Rate | 15 L/min |
| Pressure Measurement Range | 3 - 150 PSI (±1 PSI) |