Refrigerant Gauge Model PMG080 SUMO

Brand :
SUMO
Caution
Product Description
80 mm Refrigerant Manifold Gauge Model PMG080 SUMO, dual valve, large gauge dial, high-precision Class 1.6 ball valve.
Product Overview
- AC refrigerant gauge, model PMG080, dual-valve refrigerant gauge with large gauge face, in a case with excellent scratch and impact protection
- The valve is a Ball Valve type, easier to open and close than a Diaphragm Valve with just a 90° turn
- Packed in a hard plastic tool case
Specifications Table
| Part Number | PMG080 |
| Model | PMG080 |
| Material | Brass / Aluminum |
| Gauge Face Size | 80 mm |
| Pressure Scale | -30 inHg - 800 psi / -30 inHg - 550 psi |
| Accuracy | Class 1.6 |
| Valve | Ball Valve |
| Refrigerant Sight Glass | Sight glass |
| Compatible Refrigerant Hose | 1/4" SAE |
| Refrigerant Charging Hose | 1/4"-5/16"SAE 2 hoses and 1/4"-1/4" SAE 1 hose, length 150 cm |
| Working Pressure | 800 psi |
| Burst Pressure | 4,000 psi |
| Operating Temperature | -29 °C - 100 °C |
| Adapter Head | 1/4"F SAE – 5/16" SAE, 2 pieces |
| Gauge Scale | R410A / R32 / R404A / R22 |