Refrigerant Gauge Model SMG168 SUMO

Brand :
SUMO
Caution
Product Description
Standard Refrigerant Gauge Model SMG168 SUMO, 68 mm gauge dial, clear, accurate, and durable.
Product Overview
- AC refrigerant gauge, model SMG168, in a case with excellent scratch and impact protection
- Packed in a hard plastic tool case
Specifications Table
| Part Number | SMG168 |
| Model | SMG168 |
| Material | Brass / Aluminum |
| Gauge Face Size | 68 mm |
| Pressure Scale | -30 inHg - 800 psi / -30 inHg - 550 psi |
| Accuracy | 1.6 Class |
| Valve | Diaphragm Valve |
| Refrigerant Sight Glass | Sight glass |
| Compatible Refrigerant Hose | 1/4" SAE |
| Refrigerant Charging Hose | 1/4" SAE 3 hoses, length 150 cm |
| Working Pressure | 800 psi |
| Burst Pressure | 4,000 psi |
| Operating Temperature | -29 °C - 100 °C |
| Adapter Head | 5/16"F SAE – 1/4" SAE, 2 pieces |
| Compatible With | R32 / R600 / R22 / R134A / R404A / R410A, etc. |