Heat Gun Model HG2000 SUMO

Brand :
SUMO
Caution
Product Description
2000 W Heat Gun Model HG2000 SUMO, 3-heat settings, maximum 600°C, with Overheat protection system.
Product Overview
- High heat resistance with 10-layer mica heat insulation and an overheat protection system that cuts operation when temperature becomes too high
- Heat Gun, model HG2000
- Heat level adjustable to 3 levels
- Hot air gun, lightweight and highly maneuverable
Specifications Table
| Part Number | HG2000 |
| Model | HG2000 |
| Power | 2000 W |
| Voltage | 220 V |
| Heat Level | 3 levels |
| Level 1 | 50 °C / Air Flow 250 L/min |
| Level 2 | 250 - 600 °C / Air Flow 250 L/min |
| Level 3 | 250 - 600 °C / Air Flow 500 L/min |
| Hot Air Nozzle Connector Diameter | 35 mm |
| Power Cord Length | 2 m |
| Weight | 900 g |