16" Wall Cutter Model WS1630 SUMO

Brand :
SUMO
Caution
Product Description
16-inch Wall Cutter Model WS1630 SUMO, 7800 RPM, cuts walls up to 30 cm deep. For construction, extension, and renovation work.
Product Overview
- Uses a water cooling system to effectively reduce heat from cutting
- Easy to move, suitable for field work
- Euro plug and power cable, size 2 × 2.5 mm², length 4 m
- VCT extension cable of not less than 2.5 mm² must be used
- When using a VCT extension cable of 10 m or longer, use an extension cable of not less than 4.0 mm² or increase the size according to the length
- Each type of cable must be connected to a power plug of 16 A or above
- Turn on the water pump before starting the machine. Do not operate without water
Specifications Table
| Part Number | WS1630 |
| Model | WS1630 |
| Motor | Brushless |
| Power | 3000 W |
| Maximum Load Power | 5000 W |
| Speed | 7800 RPM |
| Saw Blade Size | 16 inch |
| Cutting Depth | 30 cm |
| Compatible Power Supply | 220 V 50 Hz |
| Weight | 10.6 kg |