LK6721 Green ABS + High Impact Polystyrene Locker Cabinet, 8-Compartment MAXXAM

Caution
Product Description
[Features]
· ABS + High Impact Polystyrene Locker, 8-Compartment
· Made from ABS plastic; flexible, strong, long service life; impact resistant without becoming brittle or cracking; waterproof, rust-proof, and lightweight for easy movement
· Suitable for schools, gyms, swimming pools, hospitals, or humid environments
· Knock-down structure; can be disassembled into individual compartments or assembled into a set
· Each compartment locks together firmly; easy to assemble without tools
· Ventilation openings included
· Recessed plastic handle with key lock
· Each compartment has 2 tiers (upper tier: 10 kg capacity / lower tier: 50 kg capacity)
· Multi-purpose box included in every compartment
· Shelf is not height-adjustable
Specifications Table
| Part Number | LK6721 |
| Color | Green |
| Material | ABS plastic + High impact Polystyrene |
| Number of Compartments | 8 compartments |
| Dimensions (W × D × H) | 760 × 503 × 1976 mm |
| Compartment Dimensions (W1 × H1) | 378 × 470 mm |
| Load Capacity | Upper tier 10 kg Lower tier 50 kg |