MAX-LK06-TT Grey Two-Tone Locker Cabinet, 6-Compartment W900xD450xH1800 mm MAXXAM

Brand :
MAXXAM
Caution
Product Description
[Features]
· Steel Locker Cabinet, 6-Compartment
· Made from cold-rolled steel sheet, 0.6 mm thick; includes name card slot and ventilation openings
· Recessed plastic handle with key lock
· Clothes hanging rail and storage shelf included; height-adjustable
· Mirror included
Specifications Table
| Part Number | MAX-LK06-TT |
| Color | Grey (two-tone) |
| Material | Cold-rolled steel sheet |
| Number of Compartments | 6 compartments |
| Dimensions (W × D × H) | 900 × 450 × 1800 mm |
| Compartment Dimensions (W1 × H1) | 250 × 845 mm |