MAX-LK30-GREYTWOTONE Grey Two-Tone Locker Cabinet, 30-Compartment W900xD450xH1800 mm MAXXAM

Brand :
MAXXAM
Caution
Product Description
[Features]
· Steel Locker Cabinet, 30-Compartment
· Made from cold-rolled steel sheet, 0.6 mm thick; includes door name card slot
· Mail slot included
· Recessed plastic handle with key lock
Specifications Table
| Part Number | MAX-LK30-GREYTWOTONE |
| Color | Grey (two-tone) |
| Material | Cold-rolled steel sheet |
| Number of Compartments | 30 compartments |
| Dimensions (W × D × H) | 900 × 450 × 1800 mm |
| Compartment Dimensions (W1 × H1) | 266 × 149 mm |