UD-04A Off-white Mobile Pedestal Cabinet 394x550x616 mm MAXXAM

Brand :
MAXXAM
Caution
Product Description
[Features]
· Mobile Pedestal Cabinet
· Designed for use with desks without built-in drawers
· Made from 0.7 mm thick steel; sturdy and durable
· 4 casters for easy movement
· Bottom drawer with 1 roller to support weight and reduce effort when opening
· Upper drawer capacity: 15 kg
· Lower drawer capacity: 75 kg
· All drawers lockable
Specifications Table
| Part Number | UD-04A |
| Color | Off-white |
| Material | Steel |
| Dimensions (W × D × H) | 394 × 550 × 616 mm |
| Caster Type | 4 swivel casters |
| Load Capacity | Upper tier 15 kg / tier Lower tier 75 kg / tier |