WD-127B Steel Leg Office Desk with 3-Drawer Pedestal (Right) W1200xD700xH740 mm MAXXAM

Brand :
MAXXAM
Caution
Product Description
[Features]
· Steel Leg Office Desk with 3-Drawer Pedestal (Right)
· Steel frame structure, 0.7 mm thick; sturdy and durable
· Desktop made from particle board with fire-resistant coating
· Keyboard/mouse drawer with cable management hole
· Document drawers with lockable latches on all drawers
· Leveling feet; adjustable up to 1 cm in height
Specifications Table
| Part Number | WD-127B |
| Frame Material | Steel |
| Dimensions (W × D × H) | 1200 × 700 × 740 mm |
| Load Capacity | 75 kg |
| Weight | 50 kg |