Double-Sided Magnetic Mobile Whiteboard with 360° Rotation W1200xL1500 mm MAXXAM

Brand :
MAXXAM
Caution
Product Description
[Features]
· Double-Sided Magnetic Mobile Whiteboard with 360° Rotation
· Powder-coated steel frame; non-height-adjustable
· 4 casters with brakes
· All 4 corners protected with plastic corner guards
· Magnetic surface; usable on both sides
· Board rotates 360°
· Tray for eraser and markers included
· Board lock mechanism to prevent movement while writing
Specifications Table
| Part Number | K050120035 |
| Dimensions (W × L) | 1200 × 1500 mm |
| Height | 2145 mm |
| Caster Type | 4 swivel casters with brake |