GCS-9V Vertical Gas Cylinder Storage Cabinet, 9-Cylinder eiffle

Caution
Product Description
[Features]
· Vertical Gas Cylinder Storage Cabinet, 9-Cylinder
· Metal mesh design; open and well-ventilated; contents clearly visible
· Epoxy-coated for enhanced durability
· Padlock hasp for locking
· Clear flammable hazard warning label
· The cage can be moved by forklift when no gas cylinders are inside
· Magnetic door; easy to close with a gentle push; door will not open on its own when unlocked
· Restraint chain, length 860 mm, to secure cylinders in place
· Distance from cylinder base to chain attachment point: 785 mm
· Base plate for anchoring the cage to the floor to prevent movement
Specifications Table
| Part Number | GCS-9V |
| Capacity | Vertical: 9 cylinders (cylinder Dia. 220 mm, max. height 1550 mm) |
| Outer Dimensions (W × D × H) | 785 × 765 × 1655 mm |
| Inner Dimensions (W × H) | 705 × 1540 mm |
| Door Dimensions | 690 × 1530 mm |
| Weight | 66.02 kg |