335-335 Chemical Spill Tray for Laboratory eiffle

Brand :
EIFFLE
Caution
Product Description
[Features]
· Chemical Spill Tray for Laboratory
· Suitable for use in laboratories
· Made from PE plastic; highly resistant to chemical corrosion
· Compact size; can be placed on tables, counters, and inside chemical storage cabinets
· Removable mesh insert for easy cleaning
· Standard: EN 15344:2007
Specifications Table
| Part Number | 335-335 |
| Material | PE plastic |
| Spill Containment Capacity | 4 liters |
| Dimensions (W × D × H) | 335 × 335 × 57 mm |
| Load Capacity | 25 kg |
| Weight | 0.64 kg |