WS-09 Set C Wall-Mount Hook Set, 9 pcs + End Caps + Connector Plates FLEXI

Caution
Product Description
[Features]
· WS-09 Set C Wall-Mount Hook Set, 9 pcs + End Caps + Connector Plates, made from powder-coated steel
· Suitable for storage in workshops, storage rooms, utility rooms, garages, etc.
· Organizes tools and equipment neatly by hanging them on the wall
· Easy to store, convenient to use, space-saving, modern design, sturdy, and easy to install
· Rail supports up to 110 kg load capacity; can be self-assembled and installed
Specifications Table
| Part Number | WS-09 |
| Material | Powder-coated steel |
| Rail Load Capacity | 110 kg |
Set Includes:
- Multi-purpose hooks, 7 pcs, rails 2 pcs
- Deep Loop Hook load capacity 20 kg, size 265 × 90 mm, 1 pcs
- Loop Hook load capacity 20 kg, size 240 × 85 mm, 1 pcs
- Double Long Straight Hook load capacity 20 kg, size 220 × 75 mm, 1 pcs
- Double Utility Hook load capacity 20 kg, size 200 × 75 mm, 2 pcs
- Double S Hook load capacity 25 kg, size 207 × 205 mm, 1 pcs
- J Hook load capacity 20 kg, size 100 × 65 mm, 1 pcs
- Rail load capacity 110 kg, size 610 × 100 mm, 2 pcs