WS-09S Set B Wall-Mount Hook Set, 9 pcs + End Caps + Connector Plates FLEXI

Caution
Product Description
[Features]
· WS-09S Set B Wall-Mount Hook Set, 9 pcs + End Caps + Connector Plates, made from powder-coated steel
· Suitable for storage in workshops, storage rooms, utility rooms, garages, etc.
· Organizes tools and equipment neatly by hanging them on the wall
· Easy to store, convenient to use, space-saving, modern design, sturdy, and easy to install
· Rail supports up to 110 kg load capacity
Specifications Table
| Part Number | WS-09S |
| Material | Powder-coated steel |
| Rail Load Capacity | 110 kg |
Set Includes:
- Multi-purpose Hooks and shelves 6 pcs, rails 3 pcs
- J Hook load capacity 20 kg, size 100 × 58 mm, 1 pcs
- Short Straight Hook load capacity 15 kg, size 140 × 38 mm, 1 pcs
- S Hook load capacity 25 kg, size 145 × 75 mm, 1 pcs
- Straight Hook load capacity 20 kg, size 145 × 75 mm, 1 pcs
- Storage Shelf load capacity 10 kg, size 600 × 200 × 90 mm, 1 pcs
- Storage Shelf with Hook load capacity 10 kg, size 600 × 400 × 170 mm, 1 pcs
- Rail load capacity 110 kg, size 610 × 100 mm, 3 pcs