RH-01A ABS Ring Hook for Power Tools 60 mm (1/2) FLEXI

Brand :
FLEXI
Caution
Product Description
[Features]
· ABS Ring Hook for Power Tools, 60 mm
· Organizes various types of tools by category as needed; easy to store, convenient to use, attractive and modern design
· Made from industrial-grade ABS plastic; highly flexible, strong, and durable
· Resistant to chemicals and heat; all parts are removable for cleaning
Specifications Table
| Part Number | RH-01A |
| Hook Material | Industrial plastic (ABS) |
| Size | Dia. 60 mm |
| Quantity (pcs / pack) | 2 pcs / pack |
| Load Capacity | 6 kg |