MT-01A Multi-Purpose Tray FLEXI

Brand :
FLEXI
Caution
Product Description
[Features]
· Multi-Purpose Tray
· Organizes various types of tools by category as needed; easy to store, convenient to use, attractive and modern design
· Made from industrial-grade ABS plastic; highly flexible, strong, and durable
· Resistant to chemicals and heat; all parts are removable for cleaning
Specifications Table
| Part Number | MT-01A |
| Hook Material | Industrial plastic (ABS) |
| Dimensions (L × W × H) | 335.5 × 187 × 79.2 mm |
| Quantity (pcs / pack) | 1 pcs / pack |
| Load Capacity | 6 kg |