TH1-C 33 pcs Panel + ABS Plastic Hook Set, Set C FLEXI

Caution
Product Description
[Features]
· TH1-C 33 pcs Panel + ABS Plastic Hook Set, Set C — The ABS plastic hook set is meticulously designed and developed by experienced product designers; all pieces have been tested under high compression force (AG-15 100 KN) by the Automotive Institute of Thailand
· Flexi panels and tool accessories received the DEmark Award (Design Excellence Award 2014) in the industrial product category from the Export Value-Added Promotion Bureau, Department of Export Promotion, Ministry of Commerce
· Organizes various types of tools by category as needed; easy to store, convenient to use, attractive and modern design
· Made from industrial-grade ABS plastic; highly flexible, strong, and durable; resistant to chemicals and heat; all parts are removable for cleaning
Specifications Table
| Part Number | TH1-C |
| Hook Material | Industrial plastic (ABS) |
| Quantity (pcs / set) | 33 pcs / set |
Set Includes:
- Single-leg hook (short), 32.5 mm, load capacity 6 kg, 6 pcs
- Single-leg hook (long), 60.0 mm, load capacity 6 kg, 4 pcs
- Heavy-duty tool hook, 56.0 mm, load capacity 6 kg, 2 pcs
- Name tag holder, L151 × W55 mm, 1 pcs
- Double-leg hook (short), 32.5 mm, load capacity 6 kg, 2 pcs
- Double-leg hook (long), 60.0 mm, load capacity 6 kg, 1 pcs
- Screwdriver and plier holder, 1 slot, load capacity 10 kg, 4 pcs
- Screwdriver holder panel, 5 slots, load capacity 6 kg, 1 pcs
- Hex key wrench holder box, 13 slots, load capacity 6 kg, 1 pcs
- Power tool ring hook, Dia.80 mm, load capacity 6 kg, 1 pcs
- Power tool ring hook, Dia.60 mm, load capacity 6 kg, 2 pcs
- Multi-purpose tray, L335.5 × W187 × H79.2 mm, load capacity 6 kg, 1 pcs
- Open-end wrench holder box, 9 slots, load capacity 6 kg, 1 pcs
- Semi-circular hook, 65 mm, load capacity 6 kg, 4 pcs
- Tool pegboard, L1140 × W488 mm, thickness 1 mm, 2 panel