PCF0810NB6 Foldable Steel Wire Basket - Black PU Caster 6" eiffle

Caution
Product Description
[Features]
· Foldable Steel Wire Basket - Black PU Caster 6 inch
· Suitable for temporary storage or high-turnover goods
· Can be used as a pallet substitute
· Made from zinc-plated steel wire, Dia. 6 mm
· Full load-bearing capacity; stackable up to 4 tiers without deformation or bending
· Thick, large-gauge wire with high-quality welding and plating; meets export standards for Japan, the US, and Europe
· Best-selling product in Japan for over 30 years
· Superior resistance to salt acid in the market
· Elevated legs allow all types of forklifts to scoop and stack
· Front panel opens halfway for easy loading
· When loaded, can be stacked 3–4 tiers high
· Foldable when not in use
· Casters can be added to the underframe beam for convenient transport; stackable without removing the casters
Specifications Table
| Part Number | PCF0810NB6 |
| Mesh Opening Dimensions | 50 × 100 mm |
| Dimensions (L × W × H) | 1020 × 815 × 930 mm |
| Caster Size | Dia.150 mm (PU black casters, 2 swivel casters and 2 fixed casters) |
| Load Capacity | 500 kg |