TP-80 Tool Panel L1140xW488 mm FLEXI

Brand :
FLEXI
Caution
Product Description
[Features]
· Tool Panel
· Made from 1 mm thick steel sheet; the thickest available on the market
· Coated with industrial powder paint; scratch resistant
· Sturdy and durable
Specifications Table
| Part Number | TP-80 |
| Material | Steel sheet |
| Dimensions (L × W) | 1140 × 488 mm |
| Sheet Thickness | 1 mm |