SMT-1370 Chemical Drum Dolly with Casters 700x1450x910 mm eiffle

Caution
Product Description
[Features]
· Chemical Drum Dolly with Casters
· Cart for storing chemical drums and oil barrels
· Sturdy steel structure
· High-quality fiberglass mesh panel; removable for cleaning
· Prevents spills and leaks; enhances safety during use and storage
· Easy to store and transport; no spills or mess; improves safety when storing fuel and chemicals
· Chemical drum base with PU casters for easy movement
· Note: The chemical drum base is designed solely to contain chemical spills. For safety, drain any liquid from the base regularly and do not move the base while liquid is present
Specifications Table
| Part Number | SMT-1370 |
| Frame Material | Steel |
| Spill Containment Capacity | 244 liters |
| Dimensions (W × D × H) | 700 × 1450 × 910 mm |
| Cylinder Capacity | 2 cylinders |
| Load Capacity | 400 kg |