EFC0004 Yellow Chemical Storage Cabinets for Flammable Liquids 15 Liters eiffle

Caution
Product Description
[Features]
· Chemical Storage Cabinets for Flammable Liquids, 15 Liters
· Class II Flammable Storage Cabinet
· For storing chemicals and flammable liquids with a flash point equal to or above 37.8°C but below 60°C, such as thinner, crude oil, acetone, diesel, and turpentine
· Double-wall structure, 1 mm thick, with 38 mm thermal insulation in the middle layer
· Coated with special Epoxy and Polyester paint for chemical and UV protection
· Fire resistance up to 15 minutes; internal combustion temperature not exceeding 738°C
· Do not store chemicals directly; place them in containers first; store the cabinet in a dry or well-ventilated location
· Manual door closure; opens 180°; self-locking latch when door is closed
· Reflective warning label; clearly visible
· 3-point stainless steel door latches; 2 locking methods for added security
· 2 ventilation slots on cabinet sides with protective covers to prevent flame entry
· Adjustable shelf height every 6 cm; additional shelves can be added
· Shelves are slightly tilted backward to direct spilled liquids downward instead of pooling on the shelf
· ANSI-standard galvanized steel shelves
· Compact size; can be placed on a table; easy to move
· Standards: EN14470-1:2004, EN14470-2:2006, ISO9001:2015, GB/T19001-2016, OSHA
· *Dimensional tolerance: +/-5 mm
· Recommendation: In the event of fire inside the cabinet, extinguish with water or HFP dry chemical fire extinguisher
Specifications Table
| Part Number | EFC0004 |
| Color | Yellow |
| Capacity | 15 liters (4 gallons) |
| Dimensions (W × D × H) | 430 × 430 × 560 mm |
| Inner Opening Dimensions (W1 × H1) | 350 × 420 mm |
| Shelf Dimensions (W × D × H) | 340 × 330 × 25 mm |
| Features | 1 door, 1 shelf, removable and adjustable shelf |
| Load Capacity | 7.2 kg / tier |
| Weight | 24.04 kg |